0.8X - 8.0X Zoom Body Z Series Microscope

#68-774 + #68-782 + #68-785

#68-774 + #68-782 + #68-785 #68-775 + LED Ring Light Illuminator + #68-784
×
Stock #68-772 Contact Us
×
- +
€2.940,00
Qty 1-4
€2.940,00
Qty 5+
€2.789,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Magnification:
0.8X - 8.0X
Type:
Z10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Capable of Achieving Magnifications from 2.4X - 320X
  • Modular Design for Maximum Customizability
  • Ergonomic Option to Prevent Repeat Use Injuries
  • Requires #88-609 for 0.3X or 0.5X Objectives

These Z Series Modular Zoom Stereo Microscopes are the perfect choice to build a new inspection system with easy to use components. With 3 zoom range options and multiple objectives and eyepieces, these systems can be customized to meet your exact needs. Optional components include a photoport insert and C-Mount adapter to connect directly to C-Mount cameras, as well as, LED Ring Light Illuminators. When utilizing the 0.3X or 0.5X objectives, the Riser Adapter, #88-609, is required.

Technical Information

Microscope System Components
Description Stock No.
Main Body One Required 0.8X - 8.0X Zoom Body Z Series Microscope, Z10 #68-772
0.8X - 6.4X Zoom Body Z Series Microscope, Z8 #68-773
0.8X - 5.0X Zoom Body Z Series Microscope, Z6 #68-774
Viewing Head One Required Binocular Microscope Head 20° Incline #68-775
Ergonomic Microscope Head 0-35° Incline #68-776
Eyepieces Two Required WF 10X Eyepiece with 24mm FOV, Compatible w/ 26.5mm Reticle #68-777
WF 15X Eyepiece with 16mm FOV, Compatible w/ 20.0mm Reticle #68-778
WF 20X Eyepiece with 12.5mm FOV, Not Reticle Compatible #68-779
Objective One Required 0.3X Achromatic Z Series Objective, 0.03 NA, 280mm WD #68-780
0.5X Plan Apochromatic Z Series Objetive, 0.05 NA, 126mm WD #68-781
1.0X Plan Apochromatic Z Series Objective, 0.09 NA, 78mm WD #68-782
2.0X Plan Apochromatic Z Series Objective, 0.02 NA, 32.5mm WD #68-783
Riser Objective One Required, if using 0.3X or 0.5X Objective Rise Adapter #88-609
Stand One Required Standard Microscope Stand with 76mm Holder #68-784
Variable LED Microscope Stand with 76mm Holder #68-785

Microscope System Specifications
Objective Working
Distance
(mm)
10X Eyepieces
Z10 (0.8X - 8.0X)
Z8 (0.8X - 6.4X)
Z6 (0.8X - 5.0X)
Magnification FOV (mm) Magnification FOV (mm) Magnification FOV (mm)
0.3X 280 2.4X - 24X 100 - 10 2.4X - 19.5X 100 - 12.3 2.4X - 15X 100 - 16
0.5X 126 4X - 40X 60 - 6 4X - 32.5X 60 - 70.4 4X - 25X 60 - 9.6
1.0X 78 8X - 80X 30 - 3 8X - 65X 30 - 3.7 8X - 50X 30 - 4.8
2.0X 32.5 16X - 160X 15 - 1.5 16X - 130X 15 - 1.85 16X - 100X 15 - 2.4
Objective Working
Distance
(mm)
15X Eyepieces
Z10 (0.8X - 8.0X)
Z8 (0.8X - 6.4X)
Z6 (0.8X - 5.0X)
Magnification FOV (mm) Magnification FOV (mm) Magnification FOV (mm)
0.3X 280 3.6X - 36X 66.7 - 6.67 3.6X - 29.3X 66.7 - 8.2 3.6X - 22.5X 66.7 - 10.67
0.5X 126 6X - 60X 40 - 4 6X - 52X 40 - 4.9 6X - 37.5X 40 - 6.4
1.0X 78 12X - 120X 20 - 2 12X - 97.5X 20 - 2.5 12X - 75X 20 - 3.2
2.0X 32.5 24X - 240X 10 - 1 24X - 195X 10 - 1.23 24X - 150X 10 - 1.6
Objective Working
Distance
(mm)
20X Eyepieces
Z10 (0.8X - 8.0X)
Z8 (0.8X - 6.4X)
Z6 (0.8X - 5.0X)
Magnification FOV (mm) Magnification FOV (mm) Magnification FOV (mm)
0.3X 280 4.8X - 48X 50 - 5 4.8X - 39X 50 - 6.15 4.8X - 30X 50 - 8
0.5X 126 8X - 80X 30 - 3 8X - 65X 30 - 3.7 8X - 50X 30 - 4.8
1.0X 78 16X - 160X 15 - 1.5 16X - 130X 15 - 1.85 16X - 100X 15 - 2.4
2.0X 32.5 32X - 320X 7.5 - 0.75 32X - 260X 7.5 - 0.9 32X - 200X 7.5 - 1.2