These optics require special handling to avoid damage and maintain peak performance. Email us or Chat with a technical support representativeContact us Contact us for tips on proper handling, cleaning, and storage procedures.
Get Product Downloads
Angle of Incidence (°):
45 ±15
Clear Aperture CA (mm):
8.5 x 8.5
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Broadband Polarizing Plate Beamsplitters consist of a thin layer of aluminum MicroWires adhered to a glass window. These beamsplitters are an alternative and economical substitute for ruled or holographic wire grid polarizers. Providing exceptional image contrast and uniformity, these beamsplitters are ideal for applications requiring large angular apertures and high throughput. Broadband Polarizing Plate Beamsplitters reflect S-polarized light and transmit P-polarized light. The beamsplitters are offered in a 12.5 x 12.5mm or 25 x 25mm size.
Note: MicroWires are very fragile. Handle these beamsplitters with care.
If the operating temperature will exceed 100°C, turn the MicroWires surface away from the input beam for optimum performance. At temperatures below 100°C, the MicroWires can be oriented towards the input beam.