152.4mm Clear Aperture 40R/40T, Pellicle Beamsplitter

Pellicle Beamsplitters

×
Stock #39-499 3-4 days
×
- +
€990,00
Qty 1-10
€990,00
Qty 11+
€841,50
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
152.4
Coating:
Metal/Dielectric
Coating Specification:
40/40 @ 400 - 700nm
Construction:
Pellicle
Diameter (mm):
165.10
Housing:
Black Anodized Aluminum
Index of Refraction nd:
1.5
Mount Thickness (mm):
9.53
Reflection/Transmission Ratio (R/T):
40/40 ±5%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Nitrocellulose
Surface Quality:
40-20
Type:
Pellicle Beamsplitter
Wavelength Range (nm):
400 - 700
Mounting Threads:
6-32
Thickness (μm):
2 +0.3/-0.0

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

Pellicle Beamsplitters are very thin nitrocellulose membranes bonded to lapped aluminum frames. They feature no ghost images from second surface reflections. To ease system integration, these beamsplitters offer mounting holes on the underside of the frame. Pellicle Beamsplitters are resistant to mechanical shock or climate variations but must be protected from dust and spray to avoid damage to the pellicle membrane. Please note, environments with a high level of humidity (>55%) can cause a temporary loss of tension in the pellicle membrane. The membrane will revert to normal tension if humidity is lowered. 

Note: Extra care must be taken when handling.