20 x 27mm, 70R/30T, Plate Beamsplitter

×
Stock #46-695 3-4 days
×
- +
€49,00
Qty 1-9
€49,00
Qty 10+
€35,00
Volume Pricing
Request Quote
Get Product Downloads
Coating Specification:
Surface 1: Dielectric, ±5% R/T @ 550nm
Surface 2: Uncoated
Construction:
Plate
Dimensional Tolerance (mm):
±0.38
Dimensions (mm):
20.0 x 27.0
Edges:
Cut
Reflection/Transmission Ratio (R/T):
70/30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Thickness (mm):
1.00
Type:
Standard Beamsplitter
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Low-Cost Design
  • Multiple Sizes Available
  • Many Beamsplitting Ratios Available

Plate Beamsplitters are available in multiple Reflect/Transmission ratios to meet a wide variety of application needs. These beamsplitters are also offered with an anti-reflection (AR) coating on the second surface to enhance each beamsplitter’s overall efficiency. This second coating aides in preventing unwanted ghost reflections. Plate Beamsplitters are a cost-efficient option to integrate into multiple applications. For custom sizes or alternate reflection/transmission ratios, please contact our Sales Department.