Screw Drive Fiber Alignment Mount

2-Axis Fiber Alignment Mount w/ Standard Kinematic Movement, #55-476

×
Stock #55-476 3-4 days
×
- +
€416,00
Qty 1+
€416,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Adjustable - Linear (XY)
Type of Optics:
Fiber Connector
Construction:
Black Anodized Aluminum
Linear Travel (mm):
±1.5
Compatible Post:
M4 x 0.7
Fiber Connection:
FC
Type of Drive:
Lead Screw

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

Posts and Post Holders are required for mounting to a breadboard.

Product Family Description

  • FC Fiber Connection
  • Two Axis Linear Movement for Precise Fiber Alignment
  • Optional Kinematic Tilt Version
  • Posts and Post Holders Required for Mounting

Fiber Optic Alignment Mounts can translate optical fibers terminating in an FC connection. Useful for telecom positioning and for aligning FC Fiber Optic Patchcords, they feature ±1.5mm travel in both the X and Y-axis. The Differential Micrometer models feature 2.5 micron resolution while the kinematic version (#55-478) provides an additional ±2° tilt adjustment on each axis.

Note: Posts and Post Holders are required for mounting to a breadboard.