TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

325nm CWL, 12.5mm Dia,1.2nm Bandwidth, OD 6 Laser Line Bandpass Filter

×
Stock #68-926 Contact Us
×
Additional Bandwidths
×
- +
€332,00
Qty 1-9
€332,00
Qty 10+
€292,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
12.50
Angle of Incidence (°):
0 ±2
Bandwidth (nm):
1.2
OD 5 Blocking Wavelength Range (nm) :
291 - 321.8 & 328.3 - 380.7
OD 6 Blocking Wavelength Range (nm):
299 - 320.1 & 329.9 - 357.5
Optical Density OD (Average):
≥6.0
Clear Aperture CA (mm):
8.5
Center Wavelength CWL (nm):
325.00
Design Wavelength DWL (nm):
325
Full Width-Half Max FWHM (nm):
2.30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Surface Quality:
60-40
Thickness Tolerance (mm):
+0.0/-0.1
Transmission (%):
≥80
Type:
Bandpass Filter
Durability:
Environmental: MIL-STD-810F, sect. 507.4
Durability: MIL-C-48497A, sect. 3.4.1
Transmitted Wavefront, RMS:
λ/4 @ 633nm
Mount Thickness (mm):
3.5

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Over 90% Transmission at Design Wavelength
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, TECHSPEC OD 6 Laser Line Clean-Up Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. TECHSPEC OD 6 Laser Line Clean-Up Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, TECHSPEC Laser Line Clean-Up Filters are excellent complements to TECHSPEC Notch Filters or TECHSPEC Raman Longpass Edge Filters.

Laser Optics