TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

488nm CWL, 12.5mm Dia., Hard Coated OD 4.0 10nm Bandpass Filter

TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters

×
Stock #65-086 In Stock
×
Additional Bandwidths
×
- +
€165,00
Qty 1-5
€165,00
Qty 6+
€130,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Clear Aperture CA (mm):
8.5
Center Wavelength CWL (nm):
488.00 ±2.0
Full Width-Half Max FWHM (nm):
10.00 ±2.0
Full Width-Half Max FWHM Tolerance (nm):
±2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥85
Coating:
Hard Coated
Surface Quality:
80-50
Thickness Tolerance (mm):
±0.1
Type:
Bandpass Filter
Typical Applications:
Surf Green
Blocking Wavelength Range (nm):
200 - 1200
Construction:
Mounted in Black Anodized Ring
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0 ±0.1
Substrate Thickness (mm):
3.5 ±0.5 typical

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ideal for Life Sciences or Chemical Analysis
  • Available in UV, VIS, and IR Center Wavelengths
  • Feature High Performance Hard Coatings
  • Hard Coated OD 4.0 5nm25nm, and 50nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 10nm Bandpass Filters are narrowband filters used extensively in applications including flame photometry, elemental or laser line separation, fluorescence, laser diode cleanup, or chemical detection or analysis. These optical filters offer steep slopes with deep blocking to achieve high performance in demanding applications. TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters feature durable hard coatings to minimize filter degradation while increasing transmission. The bandpass filters are available in UV, VIS, and IR center wavelengths. 

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.