TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

825nm CWL, 12.5mm Dia. Hard Coated OD 4.0 25nm Bandpass Filter

×
Stock #87-783 In Stock
×
Additional Bandwidths
×
- +
€181,00
Qty 1-5
€181,00
Qty 6+
€144,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Angle of Incidence (°):
0
Bandwidth (nm):
20
Optical Density OD (Average):
≥4.0
Clear Aperture CA (mm):
8.5
Center Wavelength CWL (nm):
825.00 ±3
Center Wavelength CWL Tolerance (nm):
±3
Full Width-Half Max FWHM (nm):
25.00 ±3
Full Width-Half Max FWHM Tolerance (nm):
±3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
>90
Coating:
Hard Coated
Thickness with Mount (mm):
5.00
Surface Quality:
80-50
Type:
Bandpass Filter
Typical Applications:
IRDye800CW, DyLight 800, Cy7, LIVE/DEAD fixable Near-IR Dead Cell Stain Emission
Blocking Wavelength Range (nm):
200 - 1200
Construction:
Mounted in Black Anodized Ring
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0 ±0.1
Substrate Thickness (mm):
3.5 ±0.5

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Ideal for Life Science Instrumentation
  • High Transmission, Deep Blocking
  • Used to Prevent Photobleaching in Microscopy Applications
  • Hard Coated OD 4.0 5nm10nm and 50nm Bandpass Filters also Available

TECHSPEC® Hard Coated OD 4.0 25nm Bandpass Filters are designed to be a midrange alternative to broadband or narrowband filters. These filters are ideal for single photon microscopy or for preventing photobleaching of live samples or fluorophores in a range of life science applications. TECHSPEC® Hard Coated OD 4.0 25nm Bandpass Filters can also be used to eliminate unwanted background noise while enhancing the signal-to-noise ratio in imaging or machine vision applications. The filters are designed to have a 0º angle of incidence and are mounted in a black anodized ring. Hard Coated OD 4.0 5nm, 10nm, and 50nm bandpass filters are also available.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.