TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Square 45°, Red Dichroic Filter

×
Stock #47-948 3-4 days
×
- +
€138,00
Qty 1-10
€138,00
Qty 11+
€117,30
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Dimensions (mm):
50.0 x 50.0
Angle of Incidence (°):
45.00
Cut-On Wavelength (nm):
615.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Length (mm):
50.00
Coating:
Traditional Coated
Color:
Red
Reflection (%):
Rabs = 50% @ 615nm
Ravg > 98% @ 640-750nm
Reflection Wavelength (nm):
640 - 750
Surface Quality:
60-40
Thickness (mm):
4.00
Thickness Tolerance (mm):
±0.20
Transmission (%):
90.00
Transmission Wavelength (nm):
400 - 595
Type:
Dichroic Filter
Width (mm):
50.00
Wavelength Tolerance (nm):
±15
Parallelism (arcmin):
<1
Dimensional Tolerance (mm):
±0.25
Clear Aperture (%):
90.00
Coating Specification:
Surface 1: Multi-Layer Dichroic
Surface 2: Single Layer MgF2
Wavelength Range (nm):
400 - 750
Surface Flatness (P-V):
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Reflects Stated Color While Transmitting Remaining Visible Spectrum
  • Ideal for Color Separation Applications
  • Precision N-BK7 Substrates

TECHSPEC® 45º Reflective Dichroic Color Filters are designed to be used at a 45° angle of incidence and will reflect the stated color while transmitting the remaining visible wavelengths. EO’s Reflective Dichroics boast higher performance and a better-quality substrate than other readily available color processing filters. Each filter provides greater than 98% reflection over the specified color range and greater than 90% transmission of the remaining wavelengths. TECHSPEC 45º Reflective Dichroic Color Filters are traditionally coated and feature an N-BK7 substrate. These filters are available in circular and square sizes.