From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Dimensions (mm):
203.2 x 254.0
Density (g/cm3):
1.320 at 25°
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Resistant to All Types of Chemicals and Solvents (Acetone, Acids, Alkali and Alcohols)
Excellent Thermal Resistance
Easily Drilled with High Speed Carbide Bits for Mounting
Optical Cast Plastic Color Filters have excellent thermal resistance. Traditionally, the limitations of plastic materials have made them unsuitable for demanding optical applications. However, advancement in plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs—and at half the weight of glass. Optical Cast Plastic Color Filters are ideal for use as environmental displays and filters. These filters, with their Thermoset ADC substrate, are also available in custom sizes, shapes, colors, and styles for qualified high volume OEM applications.