1.5 OD, 12.7mm Dia., Reflective Neutral Density Filter

×
Stock #27-922 Clearance 3-4 days
×
- +
€19,95
Qty 1+
€19,95
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.70 ±0.3
Optical Density OD (Average):
1.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Borosilicate
Coating:
Metallic Based ND
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.25
Transmission (%):
3.00
Type:
Neutral Density Filter
Parallelism (arcmin):
±3
Dimensional Tolerance (mm):
±0.3
Clear Aperture (%):
>90
Optical Density Tolerance (%):
±10

Regulatory Compliance

Reach 181:
RoHS 2015:
Certificate of Conformance:

Product Family Description

Neutral density filters have constant density values across the surface. In stacks, the total density is the sum of each filter’s density. Neutral density filters are primarily used for the attenuation of light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results. Commercial Grade Reflective Neutral Density Filters offer commercial quality, at an affordable price. 

Note: Orient the mirrored side toward the source at an angle of incidence of 0°.