TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3.0 OD 12.5mm Dia., NIR ND Filter

Near-IR (NIR) Neutral Density (ND) Filters

×
Stock #47-832 In Stock
×
- +
€82,00
Qty 1-5
€82,00
Qty 6+
€65,60
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.2
Optical Density OD (Average):
3.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Metallic Based ND
Surface Quality:
40-20
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Transmission (%):
0.1
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
700 - 1100
Clear Aperture (%):
80
Transmitted Wavefront, P-V:
λ/4
Optical Density Tolerance (%):
±10
Parallelism (arcsec):
<5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Ideal for NIR Wavelengths 700-1100nm
  • Optical Densities Ranging from 0.3 to 3.0

TECHSPEC® Near-IR (NIR) Neutral Density (ND) Filters feature a spectrally flat region between 700 and 1100nm, outstanding parallelism, and exceptional surface characteristics. The combination of high tolerance and broadband performance makes our filters ideal for attenuating a wide range of IR sources. The UV Fused Silica substrate features a low coefficient of thermal expansion and excellent surface quality, making these filters suitable for attenuating low power lasers, including lasers at the 1064nm Nd:YAG wavelength. Other applications include NIR spectroscopy, machine vision, and analytical chemistry. TECHSPEC Near-IR (NIR) Neutral Density (ND) Filters may be stacked to obtain a variety of optical densities. Orient the mirrored side toward the source at a 0° angle of incidence. Optical Densities of 0.5, 1.0, 1.5, 2.0, 2.5, and 3.0 are available in a Pre-Loaded Filter Wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected]