TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with Additive/Subtractive Filters

×
Stock #59-767 Contact Us
×
- +
€547,00
Qty 1+
€547,00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Traditional Coated
Color:
Multiple Colors
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Filters Included :
Type:
Dichroic Filter

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.