20mm Diameter IR Cut-Off Filter

×
Stock #55-236 3-4 days
×
- +
€42,50
Qty 1-24
€42,50
Qty 25+
€35,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
20.00 ±0.25
Cut-Off Wavelength (nm):
710.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
<250
Coating:
Traditional Coated
Index of Refraction nd:
1.472
Surface Quality:
80-50
Thickness (mm):
1.10
Thickness Tolerance (mm):
±0.25
Type:
IR Cut-Off Filter
Clear Aperture (%):
≥90
Edges:
Ground Edges
Coating Specification:
Surface 1: T=50% @ 710±30nm, Tavg >85% @ 480 - 680nm, Tavg <10% @ 740 - 1200nm
Surface 2: λ/4 MgF2
Wavelength Range (nm):
480 - 1200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 710nm Cut-Off Wavelength
  • Circular and Rectangular Options
  • Various Sizes Available

IR Cut-Off Filters are ideal for eliminating illumination beyond the visible spectrum in many visual and detector-based applications. These filters feature a 710nm cut-off wavelength. IR Cut-Off Filters are traditionally coated and have a BOROFLOAT® substrate. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass. IR Cut-Off Filters are available in circular and rectangular versions with various sizes for each.