TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Dichroic Shortpass Filters
TECHSPEC Dichroic Shortpass Filters
×
Sharp Cut-Off Wavelength
Broad Transmission and Reflection Ranges
Available in a Range of Common Sizes
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Our TECHSPEC® Dichroic Shortpass Filters are designed for a 45° angle of incidence. The rejected light is reflected at 90°, making these filters ideal for use in fluorescence applications or as spectral beamsplitters. The filters feature low polarization dependence, broad spectral ranges, and a precision fused silica substrate. TECHSPEC® Dichroic Shortpass Filters have a sharp cut-off wavelength and are available in a wide range of sizes for ease of system integration. These filters can be combined with TECHSPEC® Dichroic Longpass Filters to create custom bandpass filters.