TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

116mm Dia x 1524.7mm FL Achromatic Lens, Mtd

×
Stock #54-568 3-4 days
×
- +
€1.300,00
Qty 1-5
€1.300,00
Qty 6+
€1.105,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
116.00 +0.00/-0.12
Effective Focal Length EFL (mm):
1,524.73
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
1514.53
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
98.00
Centering (arcmin):
5.00
Center Thickness CT 1 (mm):
12.37
Center Thickness CT 2 (mm):
8.76
Radius R1 (mm):
908.13
Radius R2 (mm):
-626.59
Radius R3 (mm):
-625.40
Radius R4 (mm):
-2169.77
Edge Thickness ET (mm):
23.35
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
f/#:
14.9
Numerical Aperture NA:
0.03
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Mount Thickness (mm):
28.35
Mounting Threads:
M112 x 1.0
Construction:
Mounted, Airspaced 0.10mm
Bevel:
Protective bevel as needed
Type:
Achromatic Lens
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Offered in Cemented or Air-Spaced Designs
  • Mounted Versions Available for Easy Integration
  • Feature MgF2 Anti-Reflection Coating

TECHSPEC® Large Precision Achromatic Lenses offer near-diffraction limited performance across the designated wavelength range. These color-corrected achromatic lenses feature long focal lengths and are available in either cemented or air-spaced designs. The lenses have a MgF2 anti-reflection coating and are available in diameters up to 140mm. TECHSPEC® Large Precision Achromatic Lenses, in the mounted version, feature a male mounting thread for easy integration into optical systems. Adhesive foil spacers and mounting instructions are included for unmounted, air-spaced achromatic lenses.