12.7mm Dia. f/2 NIR Coated, Molded Acrylic Aspheric Lens

Molded Acrylic Aspheric Lenses

Molded Acrylic Aspheric Lenses Molded Acrylic Aspheric Lenses
×
Stock #64-581 Contact Us
×
- +
€60,00
Qty 1-10
€60,00
Qty 11+
€50,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.70 ±0.1
Effective Focal Length EFL (mm):
25.40 @ 632.8nm
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
23.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
PMMA
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
632.8
Coating:
BBAR (700-1100nm)
Coating Specification:
Ravg <0.5% @ 700 - 1100nm
Clear Aperture CA (mm):
11.4
Edge Thickness ET (mm):
2.00
Center Thickness CT (mm):
3.34
f/#:
2.00
Bevel:
Protective bevel as needed
Operating Temperature (°C):
80.00
Radius R (mm):
12.45
Type:
Aspheric Lens
Wavelength Range (nm):
700 - 1100
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Prescription Information Available
  • Reduced Spherical Aberration
  • Broadband AR Coating Option

Our molded acrylic aspheres are economical solutions for a variety of photonic applications. With available prescription information, these lenses are easily integrated into both benchtop and OEM applications. They are available uncoated and with broadband antireflection coatings. Standard diameter sizes of 0.5" and 1" allow them to be easily mounted using our full line of lens mounts.