TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1.0mm Diameter, S-LAH79 Ball Lens

×
Stock #47-128 3-4 days
×
- +
€92,00
Qty 1-10
€92,00
Qty 11+
€72,50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
1.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Type:
Ball Lens
Wavelength Range (nm):
400 - 2400
Index of Refraction nd:
2.003
Sphericity (μm):
2.00
Diameter Tolerance (μm):
+0/-3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

TECHSPEC® High Index Ball Lenses provide for a shorter back focal length, simplifying fiber coupling, due to the high index of refraction. Ball lenses are manufactured from a single glass substrate and can either focus or collimate light. The S-LAH79 (Ohara) substrate has an Abbe Number of 28.3, density of 5.23g/cm3, and coefficient of linear expansion of 6.0 microns/°C (-30 to 70°C). TECHSPEC® High Index Ball Lenses are ideal for endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications.