TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia x 10mm FL Acylinder Lens, MgF2 Coated

TECHSPEC Acylinder Lenses

×
Stock #86-034 3-4 days
×
- +
€625,00
Qty 1-5
€625,00
Qty 6+
€500,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Effective Focal Length EFL (mm):
10.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
0.8
Numerical Aperture NA:
0.63
Coating:
MgF2 (400-700nm)
Type:
Acylinder Lens
Wavelength Range (nm):
400 - 700
Back Focal Length BFL (mm):
6.4
Center Thickness CT (mm):
6.00
Center Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
90.00
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Edge Thickness ET (mm):
2.8
Focal Length Specification Wavelength (nm):
587.6
Surface Accuracy, RMS (μm):
1.0
Surface Quality:
60-40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Diffraction Limited Design
  • Ideal for Creating Thin Line Profiles of Monochromatic Light Sources
  • Focus Light in Single Dimension

TECHSPEC® Acylinder Lenses are similar to aspheric lenses in that they provide diffraction-limited focusing performance in only one dimension. By reducing spherical aberration along the focusing axis, TECHSPEC® Acylinder Lenses are ideal for creating thin line profiles. Compared to standard cylinder lenses, TECHSPEC® Acylinder Lenses also dramatically reduce the spot size of monochromatic light sources to provide sharp, thin lines.

Laser Optics