TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia x 25.0mm FL 1064nm V-Coat, Cylinder Lens

Laser Line PCX Cylinder Lens

×
Stock #33-231 Clearance 3-4 days
×
- +
€39,95
Qty 1+
€39,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
12.50
Effective Focal Length EFL (mm):
25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
Laser V-Coat (1064nm)
Type:
Cylinder Lens, Plano-Convex
Back Focal Length BFL (mm):
23.09
Center Thickness CT (mm):
2.90
Center Thickness Tolerance (mm):
±0.1
Coating Specification:
Rabs <0.25% @ 1064nm
Design Wavelength DWL (nm):
1064
Dimensional Tolerance (mm):
+0.0/-0.2
Edge Thickness ET (mm):
1.29
Focal Length Tolerance (%):
±3
Note:
Coating: 1064nm V-Coat
Radius R1 (mm):
12.96
Surface Quality:
60-40

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Round Sizes For Easy Integration
  • Focus Light in Only One Direction
  • Coated for Maximum Transmission at Common Laser Wavelengths

TECHSPEC® Laser Line PCX Cylinder Lenses are designed for applications that require laser light to be focused in only one direction. These cylindrical lenses can be used for focusing light into a slit or line scan detector, and feature round sizes to facilitate system integration. Additionally, TECHSPEC Laser Line PCX Cylinder Lenses can be used in pairs to collimate and circularize diode laser output. Multiple anti-reflection coating options are offered for common laser wavelengths, and provide less than 0.25% reflection at the laser output wavelength.

Laser Optics