12mm, 1.50mm Focal Length, Fast Axis Collimator

Fast Axis Collimators

×
Stock #87-353 3-4 days
×
- +
€190,00
Qty 1-10
€190,00
Qty 11+
€167,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Effective Focal Length EFL (mm):
1.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
0.7
Numerical Aperture NA:
0.50
Coating:
BBAR (790-990nm)
Type:
Beam Shaping Lens
Wavelength Range (nm):
790 - 990
Back Focal Length BFL (mm):
0.45
Clear Aperture CA (mm):
11.0 x 1.55
Coating Specification:
Ravg <1.0% @ 790 - 990nm
Height (mm):
1.65
Height Tolerance (mm):
±0.05
Length (mm):
12.00
Length Tolerance (mm):
±0.05
Power Distribution (%):
within ±0.8: >85
Surface Accuracy:
λ/4
Transmission (%):
>99
Width (mm):
1.82
Width Tolerance (mm):
±0.01

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Family Description

  • Aspheric Cylindrical Lens Designs for Fast Axis Collimation
  • Standard AR Coating for 790 – 990nm
  • Ideal for Laser Diode Collimation
  • Slow Axis Collimators Also Available

Fast Axis Collimators are compact, high performance aspheric cylindrical lenses designed for beam shaping or laser diode collimation applications. The aspheric cylindrical designs and high numerical apertures allow for uniform collimation of the entire output of a laser diode while maintaining high beam quality. Fast Axis Collimators feature greater than 99% transmission across the designated spectral range, and are available in a variety of focal lengths.

Laser Optics