TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Dia x 30mm FL VIS-NIR Coated, Illumination Grade PCX Cylinder Lens

×
Stock #47-955 Clearance 3-4 days
×
- +
€68,95
Qty 1+
€68,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
5.00
Effective Focal Length EFL (mm):
30.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
6
Numerical Aperture NA:
0.08
Coating:
VIS-NIR (400-1000nm)
Type:
Cylinder Lens, Plano-Convex
Wavelength Range (nm):
400 - 1000
Back Focal Length BFL (mm):
28.02
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Dimensional Tolerance (mm):
+0.0/-0.2
Edge Thickness ET (mm):
2.80
Focal Length Tolerance (%):
±3
Radius R1 (mm):
15.50
Surface Quality:
60-40
Tilt Tolerance (mm):
±0.1 over H
Typical Applications:
5 J/cm2 @ 532nm, 10ns
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics