60° Full Fan Angle Laser Line Generator Lens

Powell Lenses

×
Stock #43-475 3-4 days
×
- +
€233,00
Qty 1-5
€233,00
Qty 6+
€186,50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
8.90 +0.00/-0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
VIS-NIR (450-900nm)
Type:
Beam Shaping Lens
Wavelength Range (nm):
450 - 900
Coating Specification:
BBAR @ 450 - 900nm
Height (mm):
8.90 +0.00/-2.00
Index of Refraction nd:
1.805
Fan Angle (°):
60.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ideal for Alignment and Machine Vision Applications
  • Multiple Fan Angles Available
  • Creates Uniform, Straight Line

Powell Lenses, also known as Laser Line Generator Lenses, are optimized for a 0.8mm diameter laser beam input. The VIS-NIR coated lenses convert laser beams into uniform, straight lines. Unlike cylindrical lenses, which generate Gaussian beam profiles with hot-spot center points and fading edges, Powell Lenses provide an even distribution of energy along the length of the entire line. Powell Lenses are ideal for alignment and machine vision applications. These lenses are offered with multiple fan angles and come in an 8.90mm diameter size. 

Laser Optics