TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Optical Component Kit

×
Stock #55-486 3-4 days
×
- +
€1.610,00
Qty 1+
€1.610,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Optical Kit
Contents of Kit:
See Technical Information Tab

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Prototyping
  • Matched to Mechanical Components
  • Note: Potential change of packaging

A complete kit of precision optical components in stepped increments of focal length for systematic evaluation of optical system designs. Optics fit the mechanical components in the C-Mount Component Kit and can be found as individual components within our online catalog by following the links below.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

 
List of Components Quantity Stock No.
Cylindrical Lens - 12.5mm Diameter x 12.5mm FL 1 #46-193
Cylindrical Lens - 12.5mm Diameter x 25mm FL 1 #46-194
Cylindrical Lens - 12.5mm Diameter x 50mm FL 1 #46-195
Cylindrical Lens - 25 x 50mm, 25mm FL 1 #46-020
Cylindrical Lens - 25 x 50mm, 50mm FL 1 #46-021
Aspheric Condenser - 12.7mm Diameter x 15mm FL 1 #43-370
Ball Lens - 3mm Diameter 1 #43-711
Ball Lens - 5mm Diameter 1 #43-712
Rod Lens - 3mm Diameter x 6mm L 1 #54-088
Rod Lens - 5mm Diameter x 10mm L 1 #54-090
Drum Lens - 2.4mm x 3.0mm 1 #45-549
GRIN Lens - 1.8mm Dia. x 0.0mm WD 1 #64-519
Right Angle Prism - 10mm 1 #32-330
Right Angle Prism - 20mm 1 #32-334
Silvered Corner Cube - 25.4mm Diameter 1 #45-187
Wedge Prism - 25mm Diameter 1 #45-557
Equilateral Prism - 15mm 1 #47-276
Dove Prism- 15mm x 64mm 1 #32-553
Cube Beamsplitter - 10mm Sq., 50R/50T 1 #32-601
Cube Beamsplitter - 20mm Sq., 50R/50T 1 #32-504
Plate Beamsplitter - 35mm Sq., 30R/70T 1 #45-324
Plate Beamsplitter - 35mm Sq., 70R/30T 1 #45-326
Broadband Hybrid Diffuser - 12.5mm Diameter 1 #36-610
Ground Glass Diffuser - 15mm Diameter 1 #45-652
First Surface Mirror - Protected Aluminum, 35mm Sq. 1 #45-519
First Surface Mirror - Protected Gold, 35mm Sq. 1 #45-520
Hexagonal Light Pipe - 4mm Aperture, 25mm Length High NA 1 #63-082