9mm Dia. x 36mm FL, Commercial Grade, Plano-Convex Lens

×
Stock #23-072 Clearance 3-4 days
×
Other Coating Options
×
- +
€19,95
Qty 1+
€19,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
9.00 +0.00/-0.10
Effective Focal Length EFL (mm):
36.00
Back Focal Length BFL (mm):
34.89
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Centering (arcmin):
6.00
Center Thickness CT (mm):
1.70
Edge Thickness ET (mm):
1.15
Radius R1 (mm):
18.61
Clear Aperture CA (mm):
≥7.65
f/#:
4.00
Numerical Aperture NA:
0.13
Type:
Plano-Convex Lens

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Plano convex lenses (PCX) have one flat and one outward curving face and a positive focal length. They are ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. Commercial Grade Uncoated Plano-Convex (PCX) Lenses offer commercial quality, at an affordable price.