From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Diameter (mm):
12.50
Surface Flatness (P-V):
λ/4
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Damage Threshold, Reference:
Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
TECHSPEC® λ/4 First Surface Mirrors feature a high reflectivity coating deposited on the front surface of the glass substrate. The coated surface should be oriented to reflect incident light. TECHSPEC λ/4 First Surface Mirrors are offered in circular, square, and rectangular dimensions. First surface mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. These first surface mirrors easily mount into a range of optical mounts to facilitate application integration. The mirrors have available coatings of enhanced aluminum, protected aluminum, protected silver, and protected gold.
Note: A range of mounts specifically compatible with individual TECHSPEC® First Surface Mirrors can be found on product web pages.