TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3" Dia, 18" FL Uncoated, Spherical Mirror

×
Stock #32-829 In Stock
×
- +
€191,00
Qty 1-9
€191,00
Qty 10+
€162,00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/4
Diameter (inches):
3.0
Diameter (mm):
76.20 +1.0/-0
Diameter Tolerance (inches):
+0.04/-0
Effective Focal Length EFL (inches):
18.00
Effective Focal Length EFL (mm):
457.20
Radius of Curvature (mm):
914.40
Aperture (f/#):
f/6
Coating:
Uncoated
Coating Type:
Uncoated
Back Surface:
Ground
Edge Thickness ET (inches):
0.50
Edge Thickness ET (mm):
12.70
Edge Thickness Tolerance (%):
+0.0/-15
Type:
Spherical Mirror

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

TECHSPEC® λ/4 Precision Spherical Mirrors are ideal for light collection in multispectral imaging applications. These mirrors are available in a wide range of metallic coating options covering the UV, VIS, and IR spectrum. A BOROFLOAT® substrate provides a good combination of performance and value. TECHSPEC® λ/4 Precision Spherical Mirrors are available in diameters ranging from 25.4 to 152.4mm for ease of system integration. These mirrors collect and focus light without introducing chromatic aberration.