TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3" Dia. x 30" FL Uncoated, Spherical Mirror

×
Stock #32-082 Clearance In Stock
×
- +
€189,95
Qty 1+
€189,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/8
Diameter (inches):
3.0
Diameter (mm):
76.20 +1.0/-0
Diameter Tolerance (inches):
+0.04/-0
Effective Focal Length EFL (inches):
30.0
Effective Focal Length EFL (mm):
762.00
Radius of Curvature (mm):
1,524.00
Aperture (f/#):
f/10
Coating:
Uncoated
Coating Type:
Uncoated
Back Surface:
Ground
Edge Thickness ET (inches):
0.50
Edge Thickness ET (mm):
12.70
Edge Thickness Tolerance (%):
+0.0/-10
Type:
Spherical Mirror

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Multispectral Focusing Applications
  • Variety of Coating Options Offered
  • Multiple Sizes Available
  • λ/4 Spherical Mirrors Also Available

TECHSPEC® λ/8 Precision Spherical Mirrors are designed for research and technical OEM applications in the UV, visible, or IR ranges. Each size is available uncoated or with one of our various reflective mirror coatings.