9mm Dia. x 4.5mm FL Protected Gold, Concave Mirror

×
Stock #43-825 3-4 days
×
- +
€49,50
Qty 1-49
€49,50
Qty 50+
€42,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±2
Surface Quality:
80-50
Diameter (mm):
9.00 ±0.50
Effective Focal Length EFL (mm):
4.50
Radius of Curvature (mm):
9.00
Aperture (f/#):
f/0.5
Coating:
Protected Gold (700-10000nm)
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating Type:
Metal
Clear Aperture (%):
90
Edge Thickness ET (mm):
3.0
Radius R1 (mm):
9.00
Thickness Tolerance (mm):
±0.5
Type:
Spherical Mirror
Wavelength Range (nm):
700 - 10000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Ideal for Focusing Light
  • Aluminum and Gold Coating Options
  • Available in Sizes Ranging from 9 - 50mm

Concave Spherical Mirrors are ideal for collecting and focusing light in a wide range of applications. These mirrors are available with protected metallic coatings covering the UV, VIS, and IR spectrum. A protective layer increases the coating’s durability and prevents corrosion. Concave Spherical Mirrors are available in diameters ranging from 9-50mm for ease of system integration.