560nm, λ/4 Polymer Waveplate

Polymer Waveplates (Retarders)

×
Stock #90-940 3-4 days
×
- +
€431,00
Qty 1-5
€431,00
Qty 6+
€345,00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Ravg <0.5% @ 400 - 700nm
Design Wavelength DWL (nm):
560
Diameter (mm):
25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Retardance:
λ/4
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Type:
Polymer Waveplate
Parallelism (arcmin):
3.00
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Birefringent Polymer Stack
Retardance Tolerance (nm):
±10 @ 560
Retardance Order:
0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • True Zero Order Waveplate Performance
  • λ/4 and λ/2 Retardance
  • Available with Multiple Wavelengths or Achromatic Designs

Polymer Waveplates (Retarders) are durable, low-cost alternatives to quartz waveplates that feature a thin birefringent polymer film layered between two glass windows. The waveplates are designed to act as true zero order waveplates, providing stable performance over wavelength shift and wide angles of incidence. Due to their cemented construction and plastic birefringence material, these waveplates, or retarders, are not recommended for high power laser use or for extreme temperature shifts. Polymer Waveplates (Retarders) have either λ/4 and λ/2 retardance. They are offered in 405 to 650nm. 

Note: Fast axis is marked on the edge of the glass.