TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

22mm Uncoated, Littrow Dispersion Prism

30° - 60° - 90° Littrow Dispersion Prisms

×
Stock #43-649 In Stock
×
- +
€70,00
Qty 1-5
€70,00
Qty 6+
€56,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Length (mm):
22.00
Surface Quality:
80-50
Type:
Littrow Prism
Dimensional Tolerance (mm):
±0.13
Angle Tolerance (arcmin):
±10
Bevel:
Protective bevel as needed
Image Orientation:
Right-Handed
Ray Deviation (°):
60
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
1λ @ 632.8nm

Regulatory Compliance

RoHS:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 60° If Coated
  • Ideal as a Dispersion Prism if Uncoated
  • Right Handed Image

TECHSPEC® 30° - 60° - 90° Littrow Dispersion Prisms can be used for a variety of applications. Uncoated littrow dispersion prisms are used to disperse light into its component spectrum. Coated littrow dispersion prisms are used to deviate the line of sight by 60°. TECHSPEC® 30° - 60° - 90° Littrow Dispersion Prisms feature 30°, 60°, and 90° angles, and depending on whether the B-C surface is uncoated or coated, are commonly used as dispersion or beam deviation prisms. They are comprised of a N-BK7 substrate and create a right-handed image. 

Dispersion Prisms (Uncoated)

Collimated white light enters into the A-C surface of the prism, is reflected at the hypotenuse surface, and then dispersed into its component spectrum at the B-C surface. Although Littrow prisms produce narrower dispersion than equilateral prisms, Littrow prisms are typically less expensive.

Beam Deviation Prisms (Coated)

Incident light enters into the aluminum coated B-C surface of the prism at the nominal angle and returns back using the same path. In spectrum dispersion applications utilizing white light, the resolution performance of Littrow prisms is equal to equilateral prisms since the optical path length through the glass substrate is the same distance round-trip. Additionally, light entered into the A-C surface will reflect twice inside the glass substrate before being emitted through the hypotenuse surface at 60°.

Littrow Dispersion Prism Ray Path
Littrow Dispersion Prism Ray Path
Littrow Dispersion Prism Tunnel Diagram
Littrow Dispersion Prism Tunnel Diagram

Technical Information

 
Stock No. A B C
#43-648 12.7mm 21.9mm 12.7mm
#43-672
#43-649 22mm 38.11mm 22mm
#43-673