TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Uncoated, Fused Silica High Tolerance RA Prism

TECHSPEC High Tolerance UV Fused Silica Right Angle Prisms

×
Stock #47-790 3-4 days
×
- +
€111,00
Qty 1-5
€111,00
Qty 6+
€99,90
Volume Pricing
Request Quote
Get Product Downloads
Angle Tolerance (arcsec):
±40
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Type:
Right Angle Prism
Dimensional Tolerance (mm):
+0.0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
28.30
Length of Legs (mm):
20.00
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Wavelength Range (nm):
200 - 2200
Surface Flatness (P-V):
λ/10

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • ±40 Arcseconds Angle Tolerance
  • Additional Right Angle Prism Options Available

TECHSPEC® High Tolerance UV Fused Silica Right Angle Prisms, like most right angle prisms, are used to bend image paths or redirect light at 90°. This produces a left-handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. TECHSPEC® High Tolerance UV Fused Silica Right Angle Prisms feature low arcsecond angle tolerance and are made from precision UV fused silica for use in a variety of UV, Visible and NIR applications. The prisms are offered in leg lengths from 5 to 25mm.  

UV FS Transmission Curve
UV FS Transmission Curve