2° Commercial Grade Wedge Prism

×
Stock #27-677 Clearance 3-4 days
×
- +
€24,95
Qty 1+
€24,95
Volume Pricing
Request Quote
Get Product Downloads
Coating:
MgF2 (400-700nm)
Angle Tolerance (arcmin):
1.00
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Diameter (mm):
25.00 ±0.1
Image Orientation:
Beam Deviation
Power (diopters):
3.49
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Accuracy:
Thickness (mm):
3.00
Type:
Wedge Prism
Wedge Angle:
3° 52'0"
Wedge Angle Deviation (°):
2.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Feature Standard Designs and Specifications
  • Ideal for Beam Steering
  • For More Options, View Precision Quality Wedge Prisms

Wedge prisms can be used individually to deviate a laser beam a set angle, or two wedge prisms can be used together as an anamorphic pair. Commercial Grade Wedge Prisms offer commercial quality, at an affordable price.