10mm Diameter UV Fused Silica Ground Glass Optical Diffuser

×
Stock #49-155 3-4 days
×
- +
€50,00
Qty 1-10
€50,00
Qty 11+
€40,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
10.00 ±0.25
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
220
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Thickness (mm):
1.60
Type:
Ground Glass Diffuser
Wavelength Range (nm):
200 - 2200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Even, Diffuse Surface
  • Ideal for Applications Utilizing UV Wavelengths
  • Low Scatter Loss
  • Float Glass Substrates Also Available

UV Fused Silica Ground Glass Diffusers are comprised of high tolerance, quality ground glass, making them ideal for a variety of industrial applications. A 220-grit sandblast is used to create a diffuse surface on the UV fused silica substrate of these optical diffusers. Undergoing two orthogonal passes during this sandblast process yields an even diffusion across the surface. The scattering is a compromise of low scatter loss and medium diffusion. UV Fused Silica Ground Glass Diffusers are typically applied for use in screens, illuminator diffusion, and targets.