16mm Diameter Sandblasted Glass

×
Stock #43-720 3-4 days
×
- +
€15,00
Qty 1-10
€15,00
Qty 11+
€12,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
16.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
1.60
Type:
Ground Glass Diffuser
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.