80° Diffusing Angle 2" x 2" Unmounted Sheet

×
Stock #47-678 3-4 days
×
- +
€242,50
Qty 1-5
€242,50
Qty 6+
€206,25
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Angle Tolerance (°):
±8
Diffusing Angle (°):
80 (FWHM)
Dimensional Tolerance (mm):
±0.5
Dimensions (inches):
2 x 2
Dimensions (mm):
50.80 x 50.80
Operating Temperature (°C):
-30 to +100 (Maximum of 240 Hours)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Thickness (mm):
0.78
Transmission (%):
>85
Type:
Holographic Diffuser
Wavelength Range (nm):
400 - 700
Width (mm):
50.80
Construction:
Unmounted
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.22 J/cm2 @ 1064nm, 10ns (typical)
Length (mm):
50.80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Transmission Efficiency >85%
  • Elliptical and Circular Diffusing Outputs
  • Ideal for Visible and Near-Infrared Applications
  • UV Holographic Diffusers Also Available

Holographic Diffusers are used to control the diffuse area of illumination and increase transmission efficiency to greater than 90% from filament lamps, LEDs, arc lamps, and other sources. Standard ground glass and opal glass will produce diffuse illumination, but the diffuse light area will often exceed the requirements of the system. This over-illumination, associated with traditional diffusers, reduces efficiency and can often lead to added costs by requiring higher power illumination sources, lenses, and possibly filters. It is important to note that diffusing angles are given for a collimated input beam and angular divergence will vary for different incidence angles.

Unlike many holographic elements, these specific polycarbonate components transmit light in both the visible and near-infrared. Zero order, or a specular component, of transmitted light is less than 1% for visible wavelengths, but may be higher if these diffusers are used at wavelengths >700nm. Available individually, as umounted sheets, or in sets of four filters. Holographic Diffusers can be cleaned with a de-ionized water rinse, followed by a forced air drying. Wipe gently with lens tissue soaked with methanol, followed with a forced clean air or nitrogen drying. Holographic Diffusers are resistant to methanol and methylene chloride.

Note: Matte surface should face the light source. To clean holographic diffusers, dampen a lint free cloth wipe with methanol and gently wipe the entire diffuser surface in a gentle, circular pattern. Immediately and carefully blow off the clean diffuser area with dry compressed air. Caution: cleaning may cause a change in the optical performance of the diffuser.