13mm Dia x 2mm Thickness Uncoated, Potassium Bromide Window

×
Stock #68-805 3-4 days
×
- +
€78,00
Qty 1-10
€78,00
Qty 11+
€70,25
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Abbe Number (vd):
33.64
Bevel:
Protective as needed
Diameter (mm):
13.00 ±0.50
Thickness (mm):
2.00 ±0.50
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
43
Density (g/cm3):
2.753
Edges:
Fine Ground
Index of Refraction nd:
1.56
Knoop Hardness (kg/mm2):
7
Poisson's Ratio:
0.203
Solubility, in 100g of H2O @ 273K (g):
53.48
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Potassium Bromide (KBr)
Surface Quality:
60-40
Type:
Protective Window
Wavelength Range (nm):
250 - 26000
Young's Modulus (GPa):
26.8

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Excellent Transmission from 250nm – 26μm
  • Good Resistance to Mechanical Shock
  • Ideal for FTIR Spectroscopy
  • Sodium Chloride (NaCl) Windows Also Available

Potassium Bromide (KBr) Windows are ideal for FTIR spectroscopy. KBr has a slightly more extensive spectral range than Sodium Chloride (NaCl) and has excellent transmission from 250nm – 26μm. Its index of refraction varies from 1.46 - 1.59 over this range. KBr is water soluble, and its surfaces should be protected from exposure to moisture. Exposure to moisture will degrade the surface of the window. Potassium Bromide (KBr) Windows provide good resistance to mechanical shock, can be easily cleaved, and can be used in temperatures up to 300°C. KBr has a density of 2.75g/cm3 and a Knoop Hardness of 7.0.