TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Sliding 2" x 3" Base Plate

×
Stock #03-655 3-4 days
×
- +
€23,00
Qty 1-9
€23,00
Qty 10+
€20,40
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Length (mm):
76.20
Width (mm):
50.80
Type:
English
Thickness (mm):
9.50
Construction:
Black Anodized Aluminum
Number of Slots:
2

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Counterbored ¼-20 or M6 x 1.0 Holes/Slots

TECHSPEC® Slotted 2” x 3” Base Plates are versatile mounting surfaces for breadboard and optical rail applications. Three 6.4mm diameter counterbored holes, ideal for ¼”-20 hardware, allow posts or post holders to be mounted directly and can also accommodate a variety of other optomechanical components. The plates are ideal for adding extra versatility and adjustment capability to a benchtop optical system. TECHSPEC® Slotted 2” x 3” Base Plates are available in standard sliding or side to side sliding configurations, allowing for adjustment along or perpendicular to the optical axis of the system.