Imaging Mechanics

Custom and
Volume Manufacturing

Learn More

Filter
Articulating Arm Mounting Systems Articulating Arm Mounting Systems
  • Mount and Set in Unique Orientations
  • Mix and Match for Custom Mounting Combinations
  • Lockable Angular Positioning
SLIK Mini-Pro Compact Tripod SLIK Mini-Pro Compact Tripod
  • Easily Mounts to Cameras with ¼-20 Mounting
  • 180° Tilt Ball Head and 360° Column Rotation for Maximum Flexibility
  • Features Two-Section Legs for Easy Storage
Rack and Pinion Focusing Mounts for Imaging Systems Rack and Pinion Focusing Mounts for Imaging Systems
Stainless Steel Posts for Imaging Systems Stainless Steel Posts for Imaging Systems
  • Posts for Integration into Imaging Systems
  • Vertical Posts Thread to Bases and Platforms
  • Horizontal Arms Thread to Posts and Microscope Head Mounts
  • Rack and Pinion Focusing Mounts, and Accessories also Available
#12-637: Universal Breadboard Adapter for ¾" Posts Imaging System Bases
Rotatable Angle Bracket and Post Clamp Rotatable Angle Bracket and Post Clamp
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Component Positioning at Arbitrary Angles
  • Compatible with ¾" Posts for English Breadboards
  • Ideal for Mounting Video Cameras and Lenses
  • Both Horizontal and Vertical Rotation
Accessories for Imaging Systems Accessories for Imaging Systems
Boom Stands Boom Stands
  • Standard, Ball Bearing, and Articulating Arm Styles
  • Mounting Adapters Sold Separately
  • Nine Possible Combinations of Boom Stands and Mounts Available
Boom Stand Mounting Adapters Boom Stand Mounting Adapters
  • Standard and Deluxe Versions Available
  • ¼-20 Mounting
  • Compatible with our Most Popular Line of Boom Stands
×