C-mount Electrical Shutter

C-mount Electrical Shutter, #87-208

×
Stock #87-208 In Stock
×
- +
€486,00
Qty 1-4
€486,00
Qty 5+
€428,80
Volume Pricing
Request Quote
Get Product Downloads
Outer Diameter (mm):
60.0
Activation Time (ms):
30
Aperture (mm):
20.0
Coil Resistance (Ω):
90 @ 25°C
Coil Resistance Tolerance (%):
±10
Deactivation time (ms):
50
Mount:
C-Mount
Operating Temperature (°C):
-20 to +70
Operating Voltage (V):
4.5 V ~ 5.5 V DC
Output Current (mA):
32.00
Weight (g):
80
Function:
Shutter
Thread Type:
C-Mount
Operating Frequency (Hz): Added 2/28/2019 for Motorized Apertures and Irises
12.5 for Full Open/Closed
30 for Non-Full Open/Close
Operating Life Cycle:
300,000
Compatible Post:
M6 x 1.0, ¼-20
Extension Length (mm):
13.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Description

Shutter leaves are fragile and should not be handled.

Product Family Description

  • Male and Female C- and T-Threads for Easy Integration
  • Simple On/Off Operation with TTL Input
  • M6 and ¼-20 Tapped Holes for Post Mounting

The C and T-Mount Motorized Shutters are ideal for controlling detector exposure or for use as optical choppers. The shutters operate in a normally closed position and open when a 5VDC signal is applied to the input. The C and T-Mount Motorized Shutters have been designed to integrate with other C and T-Mount components and include M6 and ¼-20 threaded holes for post mounting to standard metric or English breadboards. To control the opening and closing the shutter, use the On/Off Controller (#87-325) or TTL input. These shutters have male and female C- and T- threads for easy integration.   

Note: Shutter leaves are fragile and should not be handled or used with any laser.