TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25/25.4mm Cube Beamsplitter Mount

25/25.4mm Cube Beamsplitter Mount, #85-688

×
Stock #85-688 3-4 days
×
- +
€72,00
Qty 1+
€72,00
Volume Pricing
Request Quote
Get Product Downloads
Function:
Fixed
Type of Optics:
Cube
Compatible Plate Inner Diameter (mm):
25.0/40.0
Dimensions (mm):
25.0/40.0
Size of Compatible Optics (mm):
25.0 - 25.4
Clear Aperture CA (mm):
23.00
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Interchangeable to Quickly Swap Optics
  • Plate and Cube Beamsplitter Mount Options
  • Anodized Aluminum Construction
  • Adjustable Optical Mounts Also Available

Designed to fit within the inner diameter of 25mm and 30mm standard cage system plates, TECHSPEC® Cage System Fixed Optical Mounts are ideal for mounting beamsplitters and additional optical components. The #85-699 45° Plate Beamsplitter Mount can also fit within #85-695 25.4mm Kinematic Mount. Additionally, Cube Beamsplitter Mounts can be connected to cage system tubes utilizing the tubes’ M23.2 x 0.75 threaded inner diameter.