TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45° Tip/Tilt Mount for 25/25.4mm Mirror

#85-696

×
Stock #85-696 In Stock
×
- +
€176,00
Qty 1+
€176,00
Volume Pricing
Request Quote
Get Product Downloads
Function:
Tip-Tilt
Type of Optics:
Circular
Compatible Plate Inner Diameter (mm):
25.0
Dimensions (mm):
25 Dia.
Size of Compatible Optics (mm):
25.0 - 25.4
Through Hole Diameter (mm):
10 & 12 (Dual Path)
Adjustment Screw Pitch (mm):
0.5
Travel (°):
±8 Tip/Tilt
Construction:
Black Anodized Aluminum
Note:
Accepts 25/25.4mm Diameter Optics Mounted at 45°

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Available for a Range of Optical Components
  • Anodized Aluminum Construction with Stainless Steel Screws
  • 0.5mm Pitch Fine Adjustment Screw
  • Fixed Optical Mounts Also Available

Ideal for beam steering applications, TECHSPEC® Cage System Adjustable Optical Mounts are used to integrate a variety of optical components into a TECHSPEC Cage System. Designed to fit within the inner diameter of 25mm or 30mm standard cage system plates, these optical mounts utilize set screws to secure optical components in place, providing the stability and adjustment needed for precision optical alignment. #85-695 25.4mm Kinematic Mount features a 12.7mm clear aperture and can be paired with #85-699 45° plate beamsplitter mount.