140mm Length, Adjustable Laser Holder

#56-332, #56-333

×
Stock #56-332 3-4 days
×
- +
€343,00
Qty 1-4
€343,00
Qty 5+
€303,20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Adjustable - Tilt
Type of Optics:
Cylindrical Tube
Size of Compatible Optics (mm):
20.0 - 55.0
Length (mm):
140.00
Weight (g):
740
Construction:
Black Anodized Aluminum
Compatible Post:
M6 x 1.0
Twin Ring Mount Adjustment Screw Pitch (mm):
0.5
Tilt Angle (°):
±4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Twin Ring Mount Design
  • Fixed and Adjustable Versions
  • Ideal for He-Ne Lasers
  • Posts and Post Holders Required for Mounting

Designed for Helium-Neon Lasers, this mount is ideal for any optical tube assembly. Posts and Post Holders are required for mounting to a breadboard.

Mounting hole is M6 x 1.0