50mm, Multiple Filter Holder

50mm, Multiple Filter Holder, #55-007

×
Stock #55-007 3-4 days
×
- +
€111,00
Qty 1-9
€111,00
Qty 10+
€99,90
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Fixed
Type of Optics:
Circular
Size of Compatible Optics (mm):
50.0
Construction:
Black Anodized Aluminum
Compatible Post:
M6 x 1.0
Max. Thickness of Compatible Optics (mm):
5.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Allows Stacking of 3 or 5 Filters
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed/Multiple Filter Mounts are ideal for use with neutral density filters in stacking applications. Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Fixed/Multiple Filter Mounts can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image. These mounts are constructed of black anodized aluminum and are optimal for mounting 3 or 5 circular optics.

Posts and Post Holders are required for mounting to a breadboard.

Technical Information

Filter Holder Dimensions (see diagram below)
Stock No. A B C D No. of Slots No. of Cell Slots
#55-006 30mm 50mm 34mm 5mm 4 3
#55-007 50mm 70mm 44mm 5mm 5 5

Mounting Cell Dimensions (see diagram below)
Stock No. F G H
#56-759 12.7mm 10.2mm 30mm
#55-008 25mm 22.5mm 30mm
#56-760 25.4mm 22.9mm 30mm
#55-009 50mm 47mm 52mm