9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount

95mm Outer Diameter, Three-Screw Adjustable Ring Mount, #36-605

×
Stock #36-605 3-4 days
×
- +
€76,00
Qty 1-9
€76,00
Qty 10+
€67,20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Fixed
Type of Optics:
Circular
Size of Compatible Optics (mm):
9.5 - 73.0
Inner Diameter (mm):
77.0
Outer Diameter (mm):
95.0
Thickness (mm):
12.00
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ideal for Mounting and Centering Circular Optics and Laser Tubes
  • Protective Nylon Tipped Screws
  • 1/4-20 TPI Mounting Thread for Post Mounting Applications

Three-Screw Ring Mounts are ideal for mounting and centering non-standard circular optics and laser tubes while maintaining a constant optical centerline of the system. These mounts can also be used with standard sized circular optics for rapid prototyping or applications where frequent replacement is required. Featuring manually adjustable protective nylon tipped screws, these mounts support optics ranging in size from 2-108mm. Three-Screw Ring Mounts are directly mountable to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts via a ¼-20 tapped mounting hole.