50.0mm Optic Dia., Kinematic Mirror Mount

×
Stock #55-004 3-4 days
×
- +
€330,00
Qty 1-4
€330,00
Qty 5+
€313,60
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Size of Compatible Optics (mm):
50.00
Clear Aperture CA (mm):
47.0
Fine Tilt Angle (°):
±2
Fine Tip Angle (°):
±2
Compatible Post:
M6 x 1.0
Min. Thickness of Compatible Optics (mm):
3.00
Type of Adjustment Screws:
Lead Screw

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Micrometer or Lead Screw Driven Tip-Tilt Adjustment
  • Color Coded Knobs for Tip and Tilt
  • Set Screws and Delrin® Pads Hold Optical Component in Place
  • Posts and Post Holders Required for Mounting

Top Adjustment Kinematic Mounts attach to posts or other optomechanics to securely hold optical components in place. Micrometers or adjustment screws are positioned at the top of the mounts to avoid interfering with system placement. The M6 mounting hole is positioned to where the first surface of the mounted mirror is as close to the post centerline as possible. Top Adjustment Kinematic Mounts are constructed of black anodized aluminum. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
Optic Diameter D1 (mm) Clear Aperture, D2 (mm) A (mm) B (mm) C (mm) Stock No.
25.00 22.00 60.00 30.00 36.00 #56-327
#56-238*
25.40 22.00 60.00 30.00 36.00 #55-003
#55-456*
50.80 47.00 80.00 40.00 56.00 #55-005
#56-326*
50.00 47.00 80.00 40.00 56.00 #55-457*
* with micrometer