6.0" Angle Mirror Mount

6.0" Angle Mirror Mount

×
Stock #36-483 3-4 days
×
- +
€446,00
Qty 1-4
€446,00
Qty 5+
€392,90
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular
Size of Compatible Optics (mm):
12.7 - 152.4
Number of Adjustment Screws:
3
Weight (lbs):
4.1
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
4
Fine Tip Angle (°):
4
Adjustment Screw Pitch (inches):
0.015
Mounting Plate Size (inches):
6.0 Sq.
Mounting Plate Screw Holes:
(25) ¼-20 on 1.0" Center

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 3.0”, 4.5”, or 6.0” Square Mounting Surface
  • Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Mounting Plate with ¼-20 Threaded Holes

Medium and Large Angle Mirror Mounts are available with a range of mounting plate sizes for mounting optical mirrors. These optical mirror mounts feature 64-pitch fine adjustment screws, allowing for precision tilting in two directions. Both square and rectangular optics can be mounted into these black anodized aluminum and stainless-steel mounts. Medium and Large Angle Mirror Mounts have two ¼-20 through holes on their angle bases for easy mounting to optical tables or breadboards. These mounts are available in 3”, 4.5”, and 6” sizes.

#36-483
#36-483