108.0mm Max Optic Dia., Jaw Clamp and 6" Kinematic Mount

#53-040

×
Stock #53-040 3-4 days
×
- +
€1.120,00
Qty 1-4
€1.120,00
Qty 5+
€1.042,50
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Size of Compatible Optics (mm):
5.50 - 108.00
Clear Aperture CA (inches):
4.25
Weight (lbs):
3.35
Construction:
Black Anodized Aluminum
Fine Tilt Angle (°):
±4.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
  • Accepts up to 4-¼" Diameters
  • Fine Angular Resolution Kinematic

An affordable self-centering jaw clamp for use with components up to 4-¼" Dia. Mounted alone on the 8-32 tapped hole in the base, or to the 6" kinematic frame, the jaw clamp precisely centers your components without the danger of warping them with clumsy edge clips. The kinematic mount has an angled base, to allow fastening by either ¼-20 cap screws or un-fastened for stand-alone use. Locking screw allows jaw position to be fixed to secure against accidental movement. Mount features precise kinematic pivot movement (two-axis tilt) with orthogonal three-point suspension. Adjustment is made by three 64 pitch screws. Construction is black anodized aluminum.