Precision Micrometer Drive and Manual Drive Options
360° Coarse Rotation
Micrometer Drive Models Provide ±5° Fine Rotation
Black Anodized Aluminum Construction
Metric Rotary Stages feature slide-fit guide system, enabling 360° course rotation. Micrometer drive models feature a precision metric micrometer and a switchable clamp mechanism to change between course and fine movements for precise ±5° angular adjustment at any position. The manual drive model provides a smooth manual adjustment with 360° coarse movement, 1° increments. Metric Rotary Stages feature a locking mechanism to fix the stage position. For breadboard mounting, use the Metric Base Plates.