TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Retainer Ring

#58-740: C-Mount Retainer Ring

#58-740: C-Mount Retainer Ring

×
Stock #58-740 Contact Us
×
- +
€16,80
Qty 1-4
€16,80
Qty 5+
€15,00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Retainer Ring
Thread Type:
C-Mount
Function:
Retainer Ring

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.